Knowledge Search
Download document () of 20
We make what matters work*

EKC60

Eaton Crouse-Hinds series Condulet EKC conduit outlet body with cover, Feraloy iron alloy, 2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet EKC conduit outlet body with cover
Catalog Number
EKC60
UPC
782274305806
Product Length/Depth
15.94 in
Product Height
5 in
Product Width
4.31 in
Product Weight
17.54 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
7
9

Product specifications

Trade size
2"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.