Knowledge Search
Download document () of 20
We make what matters work*

EKC80

Eaton Crouse-Hinds series Condulet EKC conduit outlet body with cover, Feraloy iron alloy, 3"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet EKC conduit outlet body with cover
Catalog Number
EKC80
UPC
782274744674
Product Length/Depth
21.75 in
Product Height
6.63 in
Product Width
6 in
Product Weight
43.2 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
7
9

Product specifications

Trade size
3"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.