Download document () of 20
We make what matters work*

EL-STB

Eaton 3x Screwless Terminal Block, transp. /CrystalWay/Velos/FlexiTech/NexiTech

General specifications

Product Name
Eaton emergency lighting screwless terminal block
Catalog Number
EL-STB
EAN
3660191814106
Product Length/Depth
19 mm
Product Height
17 mm
Product Width
21 mm
Product Weight
0.001 kg
Compliances
CE marking

Product specifications

Color
Other
Type Of Accessory
Other
Material
Other
Product branding
Eaton
Transparent
No
Spare part
No
Compatibility
FlexiTech EW
FlexiTech SU

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.