Knowledge Search
Download document () of 20
We make what matters work*

EL10090

Eaton Crouse-Hinds series EMT elbow, Steel, 90°, 1"

General specifications

Product Name
Eaton Crouse-Hinds series EMT elbow
Catalog Number
EL10090
UPC
662277041294
Product Length/Depth
9 in
Product Height
9 in
Product Width
1 in
Product Weight
0.84 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Shape
90° angle
Trade size
1"
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.