Knowledge Search
Download document () of 20
We make what matters work*

EL12545

Eaton Crouse-Hinds series EMT elbow, Steel, 45°, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series EMT elbow
Catalog Number
EL12545
UPC
662277041409
Product Length/Depth
11 in
Product Height
10.2 in
Product Width
2 in
Product Weight
1.26 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Shape
45° angle
Trade size
1-1/4"
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.