Knowledge Search
Download document () of 20
We make what matters work*

EL25090

Eaton Crouse-Hinds series EMT elbow, Steel, 90°, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series EMT elbow
Catalog Number
EL25090
UPC
662277041331
Product Weight
4.75 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Shape
90° angle
Trade size
2-1/2"
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.