Knowledge Search
Download document () of 20
We make what matters work*

EL30045

Eaton Crouse-Hinds series EMT elbow, Steel, 45°, 3"

General specifications

Product Name
Eaton Crouse-Hinds series EMT elbow
Catalog Number
EL30045
UPC
662277041447
Product Length/Depth
21.5 in
Product Height
3 in
Product Width
4.9 in
Product Weight
5.15 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Shape
45° angle
Trade size
3"
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.