Download document () of 20
We make what matters work*

ELHSW-NA

Eaton Eluxa Horn-Strobe (LED), White, No lettering, Amber Lens, 24V, Indoor

General specifications

Product Name
Eaton Eluxa horn strobe
Catalog Number
ELHSW-NA
UPC
786697009860
Product Length/Depth
4.75 in
Product Height
1.3 in
Product Width
2.78 in
Product Weight
0.328 lb

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.