Download document () of 20
We make what matters work*

ELMTSR-NG

Eaton Eluxa Multi-Tone Strobe (LED), Red, No Lettering, Green Lens, 24V, Indoor

General specifications

Product Name
Eaton Eluxa horn strobe
Catalog Number
ELMTSR-NG
UPC
786697009082
Product Length/Depth
4.75 in
Product Height
1.3 in
Product Width
2.78 in
Product Weight
0.328 lb

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.