Download document () of 20
We make what matters work*

ELSBB-W

Eaton Wheelock accessories, Eluxa horn, strobe backbox, wall, white

General specifications

Product Name
Eaton Wheelock accessory
Catalog Number
ELSBB-W
UPC
786697107535
Product Length/Depth
4.9 in
Product Height
2.08 in
Product Width
2.88 in
Product Weight
0.24 lb
Compliances
Not Applicable
Certifications
IEC 60529
CSFM
FM
NFPA 72 2016
UL 50 13th edition- October 2020
UL 50E 3rd edition- October 2020
UL464 11th edition: CAN/ULC S525 5th edition- May 2023
UL1480 7th edition: CAN/ULC S541 5th edition- May 2023
UL1638 6th edition: CAN/ULC S526 5th edition- April 2023

Product specifications

Type
Eluxa single gang wall backbox
Compliance and standards
CSFM
MEA
UL
ULC
Mounting Method
Surface
Color
White
Material
Cast metal
Indoor/outdoor
Indoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.