Download document () of 20
We make what matters work*

ELSPKRC

Eaton Eluxa high fidelity speaker, ceiling, red, FIRE, clear lens, 25/70V, indoor

General specifications

Product Name
Eaton Eluxa high fidelity speaker
Catalog Number
ELSPKRC
UPC
786697009617
Product Height
6.25 in
Product Weight
1.48 lb
Warranty
3 year
Compliances
Not Applicable

Product specifications

Type
Speaker
Compliance and standards
UL
ULC
Mounting Method
Ceiling
Housing color
Red
Housing material
Plastic
Frequency range - max
8000 Hz
Frequency range - min
300 Hz
Taps (Selectable)
1/8, 1/4, 1/2, 1, 2
Lettering
FIRE
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Type of speaker
High fidelity
Voltage
70 V
25 V
Sound level (dBA)
75/79/82/85/87

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.