Download document () of 20
We make what matters work*

ELSPKW

Eaton Eluxa high fidelity speaker, wall, white, FIRE, clear lens, 25/70V, indoor

General specifications

Product Name
Eaton Eluxa high fidelity speaker
Catalog Number
ELSPKW
UPC
786697009624
Product Length/Depth
2.94 in
Product Height
6.35 in
Product Width
4.56 in
Product Weight
1.44 lb
Compliances
Not Applicable

Product specifications

Type
Speaker
Compliance and standards
UL
ULC
Mounting Method
Wall
Housing color
White
Housing material
Plastic
Frequency range - max
8000 Hz
Frequency range - min
300 Hz
Taps (Selectable)
1/8, 1/4, 1/2, 1, 2
Lettering
FIRE
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Type of speaker
High fidelity
Voltage
70 V
25 V
Sound level (dBA)
75/79/82/85/87

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.