Eaton Eluxa high fidelity speaker strobe, LED, wall, white, ALERT, amber lens, 15/30/75/110/135/185 cd, 25/70V, indoor
| Product Name |
Eaton Eluxa high fidelity speaker strobe
|
| Catalog Number |
ELSPSTW-ALA
|
| UPC |
786697010521
|
| Product Length/Depth |
6.35 in
|
| Product Height |
2.94 in
|
| Product Width |
4.56 in
|
| Product Weight |
1.44 lb
|
| Compliances |
Not Applicable
|
| Type |
Speaker strobe
|
| Compliance and standards |
UL
ULC FCC |
| Mounting Method |
Wall
|
| Housing color |
White
|
| Housing material |
Plastic
|
| Lens color |
Amber
|
| Lens material |
Lexan
|
| Lamp type |
LED
|
| Current draw (DC) |
|
| Frequency range - max |
8000 Hz
|
| Frequency range - min |
300 Hz
|
| Taps (Selectable) |
1/8, 1/4, 1/2, 1, 2
|
| Lettering |
ALERT
|
| Operating Temperature |
32°F to 122°F (0°C to 50°C)
|
| Indoor/outdoor |
Indoor
|
| Candela settings |
15 cd
30 cd 75 cd 110 cd 135 cd 185 cd |
| Type of speaker |
High fidelity
|
| Voltage |
24 V
25 V 70 V |
| Sound level (dBA) |
75/79/82/85/87
|