Download document () of 20
We make what matters work*

ELSTR-ALB

Eaton Eluxa strobe, LED, wall, red, ALERT, blue lens, 10/20/55/80/100/130 cd, 24V, indoor

General specifications

Product Name
Eaton Eluxa strobe
Catalog Number
ELSTR-ALB
UPC
786697010279
Product Length/Depth
4.76 in
Product Height
1.57 in
Product Width
2.76 in
Product Weight
0.325 lb
Warranty
3 year
Compliances
Not Applicable

Product specifications

Type
Strobe
Compliance and standards
UL
ULC
Mounting Method
Wall
Housing color
Red
Lens color
Blue
Lens material
Lexan
Lamp type
LED
Current draw (DC)
0.185
Lettering
ALERT
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Candela settings
10 cd
20 cd
55 cd
80 cd
100 cd
130 cd

Export product specification