Download document () of 20
We make what matters work*

ELSTW-NA

Eaton Eluxa strobe, LED, wall, white, no lettering, amber lens, 15/30/75/110/135/185 cd, 24V, indoor

General specifications

Product Name
Eaton Eluxa strobe
Catalog Number
ELSTW-NA
UPC
786697010170
Product Length/Depth
4.75 in
Product Height
1.3 in
Product Width
2.78 in
Product Weight
0.328 lb
Compliances
Not Applicable

Product specifications

Type
Strobe
Compliance and standards
UL
ULC
Mounting Method
Wall
Housing color
White
Lens color
Amber
Lens material
Lexan
Lamp type
LED
Current draw (DC)
0.185
Lettering
No lettering
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Candela settings
15 cd
30 cd
75 cd
110 cd
135 cd
185 cd

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.