Download document () of 20
We make what matters work*

EM22T2

Eaton EM22, 25 mm Pushbutton, 22.5 mm, metallic, NEMA 3, 3R, 4, 4X, 12, 8, Illuminated, Momentary, Red actuator, Extended button, No light unit, Chrome bezel

General specifications

Product Name
Eaton E22 pushbutton
Catalog Number
EM22T2
UPC
782114741924
Product Length/Depth
0.01 in
Product Height
0.01 in
Product Width
0.01 in
Product Weight
0.01 lb
Compliances
CE Marked
Certifications
CSA Certified
UL 508
IEC 947-5-1 MTTA
Lloyd's Register Certified

Product specifications

Type
25 mm Pushbutton
Actuator color
Red
Bezel
Chrome
Enclosure
NEMA 3R
NEMA 4X
NEMA 12
NEMA 8
NEMA 3
NEMA 4
Actuator
Extended button
Operating mode
Momentary
Illumination
Illuminated
Series
EM22
Light unit type
No light unit
Size
22.5 mm metallic

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.