Photo is representative
Download
Eaton Distribution parts. Meter, 3P, DIN/Panel, ModB, 1/5A CT
Product Name |
Eaton Distribution parts
|
Catalog Number |
EMI3P-Y2C0
|
EAN |
9010238043466
|
Product Length/Depth |
64.6 mm
|
Product Height |
71.7 mm
|
Product Width |
71.7 mm
|
Product Weight |
0.183 kg
|
Compliances |
RoHS conform
|
Fitted with: |
Lock code
|
Indicator type |
Digital
|
Accuracy class |
B
|
Current (lmax) - max |
0 A
|
Frequency rating - max |
65 Hz
|
Frequency rating - min |
45 Hz
|
Nominal current |
0 A
|
Nominal voltage Un (L-L) - max |
415 V
|
Nominal voltage Un (L-L) - min |
277 V
|
Number of positions total (counter) |
7
|
Model |
Measurement transformer
|
Degree of protection |
IP40
1 (NEMA) |
Nominal voltage Un (N-L) - max |
240 V
|
Nominal voltage Un (N-L) - min |
160 V
|
Width in number of modular spacings |
4
|
Mounting method |
Front mounting
|
Energy type |
Effective power and blind power
|
Meter type |
Electronic
|
Interface type |
Modbus
|
Pole type |
Three conductor/four conductor
|
Suitable for |
Purchase/supply
|
Pulse output |
Electrical
|
Pulse rate - max |
100 Imp/kWh (kvarh)
|
Pulse rate - min |
0.1 Imp/kWh (kvarh)
|
Pulse type |
S0
|