Download document () of 20

EMN

Eaton magnet for lighting configuration and manual tests on cgline+ versions

General specifications

Product Name
Eaton emergency lighting accessories Testing device
Catalog Number
EMN
EAN
3660191813116
Product Length/Depth
37 mm
Product Height
13 mm
Product Width
37 mm
Product Weight
0.04 kg
Compliances
CE marking
Certifications
CE

Product specifications

Color
White
Type Of Accessory
Test Button
Material
Composite material
Diameter
37 mm
Product branding
Eaton
Compatibility
GuideLed SL
CrystalWay
3583 LED
Atlantic LED
BeamTech
BeamLite II
Conversion kit fluorescent
Conversion kit LED
DRG
Euro X LED
Exit cube
GuideLed
i-P65
i-p65+
Micropoint 2
NexiTech
Outdoor wall
Planete 2000
Planete 400
SafeLite
W270 & W276 LED
Style
Velos
VIA8
Halo-pack 2 LED
UltraLed 2000
VisionGuard
Sirios LED
Sirios Fluo
RoundTech SEB 10
Atlantic
RoundTech MR EC
71011 LED
71021 LED
71811 LED
71821 LED

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.