Knowledge Search
Download document () of 20
We make what matters work*

EMN25

Eaton Crouse-Hinds series EMN NEMA manual pushbutton starter enclosure, Pre-drilled for Square D starter, Copper-free aluminum

General specifications

Product Name
Eaton Crouse-Hinds series EMN NEMA manual pushbutton starter enclosure
Catalog Number
EMN25
UPC
662276317857
Product Length/Depth
7.94 in
Product Height
10.44 in
Product Width
7.6 in
Product Weight
14.17 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9

Product specifications

Enclosure
Pre-drilled for Square D starter
Material
Copper-free aluminum

Export product specification