Knowledge Search
Download document () of 20
We make what matters work*

EMP059

Eaton Crouse-Hinds series EMP selector switch operator, Standard, Two-position selector switch, Two contact blocks

General specifications

Product Name
Eaton Crouse-Hinds series EMP selector switch operator
Catalog Number
EMP059
UPC
782274028699
Product Length/Depth
5.81 in
Product Height
2.63 in
Product Width
2.63 in
Product Weight
0.8 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9

Product specifications

Operator style
Two-position selector switch
Assembly style
Standard
Special features
Two contact blocks

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.