Knowledge Search
Download document () of 20
We make what matters work*

EMP098

Eaton Crouse-Hinds series EMP pushbutton operator, Long, Maintained contact pushbutton

General specifications

Product Name
Eaton Crouse-Hinds series EMP pushbutton operator
Catalog Number
EMP098
UPC
782274273716
Product Length/Depth
6.5 in
Product Height
2.06 in
Product Width
2.06 in
Product Weight
0.65 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9

Product specifications

Operator style
Maintained contact pushbutton
Assembly style
Long

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.