Knowledge Search
Download document () of 20
We make what matters work*

EMPS0692

Eaton Crouse-Hinds series EMPS selector switch operator, Short, Three-position selector switch, key operated, Key removal center only, One contact block

General specifications

Product Name
Eaton Crouse-Hinds series EMPS selector switch operator
Catalog Number
EMPS0692
UPC
782274027760
Product Length/Depth
5.56 in
Product Height
2.63 in
Product Width
2.63 in
Product Weight
0.75 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9

Product specifications

Operator style
Three-position selector switch, key operated
Assembly style
Short
Special features
One contact block
Type
Key removal center only

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.