Download document () of 20
We make what matters work*

EN2997S61404FN

Stainless steel plug with RFI ring, with female contacts; EN2997S61404FN

General specifications

Product Name
Eaton Souriau EN2997 / 853 series milaero connectors
Catalog Number
EN2997S61404FN
Product Length/Depth
31.2 mm
Product Height
31.2 mm
Product Width
31.2 mm
Product Weight
0 g

Product specifications

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Thread
Insert material
Thermoplastic
Layout
4
Plating
Passivated
Plug type
Straight Plug
Shell material
Stainless Steel
Shell size
14
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Number Of Contacts
4
Nut material
Aluminium
Salt spray
500 hour
Working voltage (Vrms)
1500 V

Export product specification