Download document () of 20
We make what matters work*

ENBRKT

Universal Wall Bracket for Wireless Access Point - Right Angle, Steel, White

General specifications

Product Name
Eaton Tripp Lite series mounting bracket
Catalog Number
ENBRKT
UPC
037332214447
Product Length/Depth
8.58 in
Product Height
2.57 in
Product Width
7 in
Product Weight
1.65 lb
Warranty
5 year limited
Compliances
RoHS

Product specifications

Features
Flex Center
Package contents
Installation guide
(2) #6-32 screws
T-bar bracket
Wall bracket
(4) #8-32 screws
Cable tie

Export product specification