Download document () of 20
We make what matters work*

ENBRKTCVR

Universal Wall Bracket for Wireless Access Point with Cover - Right Angle, Steel, White

General specifications

Product Name
Eaton Tripp Lite series mounting bracket
Catalog Number
ENBRKTCVR
UPC
037332214454
Product Length/Depth
9.087 in
Product Height
5.05 in
Product Width
7.378 in
Product Weight
3.1 lb
Compliances
RoHS

Product specifications

Features
Flex Center
Package contents
Key
(2) #6-32 screws
T-bar bracket
(4) #8-32 screws
Installation guide
Wall bracket with cover
Cable tie

Export product specification