Knowledge Search
Download document () of 20
We make what matters work*

ENP5151

Eaton Crouse-Hinds series Ark-Gard ENP plug, 15A, 50-400 Hz, Copper-free aluminum, 5-15P, 125 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Ark-Gard ENP plug
Catalog Number
ENP5151
UPC
782274310855
Product Length/Depth
3.91 in
Product Height
1.6 in
Product Width
1.6 in
Product Weight
0.3 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12

Product specifications

Amperage Rating
15A
Voltage rating
125 Vac
NEMA configuration
5-15P
Material
Copper-free aluminum
Frequency rating
50-400 Hz

Export product specification