Knowledge Search
Download document () of 20
We make what matters work*

ENR12151

Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 15A, Double, 50-400 Hz, Copper-free aluminum, 5-15R, Two-gang, Dead end, 1/2", 125 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly
Catalog Number
ENR12151
UPC
662276533394
Product Length/Depth
8 in
Product Height
6.72 in
Product Width
7.56 in
Product Weight
0.01 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12

Product specifications

Number of gangs
Two-gang
Amperage Rating
15A
Voltage rating
125 Vac
Style
Dead end
Trade size
1/2"
NEMA configuration
5-15R
Cover type
Double
Material
Copper-free aluminum
Frequency rating
50-400 Hz

Export product specification