Knowledge Search
Download document () of 20
We make what matters work*

ENR12201

Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 20A, Double, 50-400 Hz, Copper-free aluminum, 5-20R, Two-gang, Dead end, 1/2", 125 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly
Catalog Number
ENR12201
UPC
782274310992
Product Length/Depth
7.56 in
Product Height
6.72 in
Product Width
8 in
Product Weight
0.1 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12

Product specifications

Number of gangs
Two-gang
Amperage Rating
20A
Voltage rating
125 Vac
Style
Dead end
Trade size
1/2"
NEMA configuration
5-20R
Cover type
Double
Material
Copper-free aluminum
Frequency rating
50-400 Hz

Export product specification