Knowledge Search
Download document () of 20
We make what matters work*

ENRC11202

Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 20A, Single, 50-400 Hz, Copper-free aluminum, 6-20R, Single-gang, Through feed, 1/2", 250 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly
Catalog Number
ENRC11202
UPC
782274311166
Product Length/Depth
8 in
Product Height
6.72 in
Product Width
3.5 in
Product Weight
7.55 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12

Product specifications

Number of gangs
Single-gang
Amperage Rating
20A
Voltage rating
250 Vac
Style
Through feed
Trade size
1/2"
NEMA configuration
6-20R
Cover type
Single
Material
Copper-free aluminum
Frequency rating
50-400 Hz

Export product specification