Download document () of 20
We make what matters work*

EP-400136
FORKTERM-P1

Eaton Moeller® series P1 Main switch, Accessory, 8 additional fork terminals, for P1 main switch

General specifications

Product Name
Eaton Moeller® series P1 Main switch
Catalog Number
EP-400136
EAN
4015082954215
Product Length/Depth
130 mm
Product Height
70 mm
Product Width
65 mm
Product Weight
45.328 g
Certifications
CE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.