Download document () of 20
We make what matters work*

EP-400201

Eaton Moeller series SLC Signal tower compact, Green, Yellow, Red, 120 V AC, Wall mounting

General specifications

Product Name
Eaton Moeller® series SLC Signal tower compact
Catalog Number
EP-400201
EAN
4015082954857
Product Length/Depth
79 mm
Product Height
237 mm
Product Width
61 mm
Product Weight
0.204 kg
Certifications
CE
IEC/EN 60947-5-1
IEC/EN 60529
UL Category Control No.: NKCR, NKCR7
UL File No.: E29184
UL report applies to both US and Canada

Product specifications

Type
Complete device
Product Category
SL signal towers
Fitted with:
Push-in
Pollution degree
3
Connection to SmartWire-DT
No
Mounting Method
Wall
Illumination
Continuous LED
Red blinking LED
Decibel
0 dB
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Leakage current
0.003 A
Outside diameter
61 mm
Radiation angle
360 °
Rated operational voltage (Ue) - max
120 V
Rated operational voltage (Ue) - min
120 V
Inrush current max.
1.8 A
Color
Black tube
Green
Yellow
Red
Lens color
Green
Yellow
Red
Voltage type
AC
Material
UV Protected material
Mounting position
As required
Degree of protection
IP66
NEMA 4X
Overvoltage category
III
Current consumption
max. 35 mA at 110 V AC
Lifespan, electrical
50,000 h
Light type
Continuous light
Red blinking light
Loudness
70 db
Light modules
LED
Number of modules
1
Rated operational voltage
120 V AC
Terminal capacity
Push-in 6-pole
up to 1,5mm² without plastic collar
up to 0,75mm² with plastic collar
Voltage type of operating voltage
AC
Operating voltage at AC, 50 Hz - min
108 V
Operating voltage at AC, 50 Hz - max
132 V
Operating voltage at AC, 60 Hz - min
108 V
Operating voltage at AC, 60 Hz - max
132 V
Color light 1
Green
Color light 2
Yellow
Color light 3
Red

Export product specification