Eaton XS-102 safety CPU, standalone operation possible, compatible with XN300 Gateways and XC100/XC200/XC300 PLCs, Push-In Plug Terminals, SIL3/Ple Cat. 4
| Product Name |
Eaton XS-102 safety CPU
|
| Catalog Number |
EP-401352
|
| EAN |
4015082968250
|
| Product Length/Depth |
104 mm
|
| Product Height |
12.5 mm
|
| Product Width |
72 mm
|
| Product Weight |
0.055 kg
|
| Certifications |
CE
cULus UL File No.: E135462 UL508 CSA-C22.2 No. 142-M Safety Level SIL 3 EN 62061 EN 13849-1 EN 13849-2 |
| Used with |
XN-312 Gateways
XN Safety I/O cards XS-322… XC-104 PLC XC-204 PLC XC-303 PLC |
| Electric connection type |
Plug-in connection
|
| Explosion safety category for dust |
None
|
| Explosion safety category for gas |
None
|
| Voltage type |
DC
|
| Safety performance level (EN ISO 13849-1) |
Level e
|
| SIL (IEC 61508) |
3
|
| Ambient operating temperature - max |
60 °C
|
| Ambient operating temperature - min |
0 °C
|
| Ambient storage temperature - max |
85 °C
|
| Ambient storage temperature - min |
-25 °C
|
| Rated operational voltage |
24 V DC
|
| Degree of protection |
IP20
|
| Suitable for |
Safety functions
|
| Power consumption |
3 W
|
| Supply voltage at DC - max |
30 V
|
| Supply voltage at DC - min |
18 V
|