Download document () of 20
We make what matters work*

EP-401356

Eaton XS-322 safety input module, 4 Safety Analog Inputs, 4-20 mA, 16 Bits, 1 ms, SIL3/ PLe Cat. 4

General specifications

Product Name
Eaton XS-322 safety input module
Catalog Number
EP-401356
EAN
4015082968298
Product Length/Depth
104 mm
Product Height
12.5 mm
Product Width
72 mm
Product Weight
0.099 kg
Certifications
CE
cULus
UL File No.: E135462
UL 61010-1
UL 61010-2-201
CAN/CSA-C22.2 No. 61010-1-12
CSA C22.2 No. 61010-2-201:18
Safety Level SIL 3
EN 62061
EN 13849-1
EN 13849-2

Product specifications

Used with
XN Safety PLC XS-102…
Electric connection type
Plug-in connection
Explosion safety category for dust
None
Number of inputs
4
Explosion safety category for gas
None
Voltage type
DC
Safety performance level (EN ISO 13849-1)
Level e
SIL (IEC 61508)
3
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Input current at signal 1
4 mA
Number of inputs (analog)
4
Rated operational voltage
24 V DC
Degree of protection
IP20
Input delay
1000 µs (rising edge)
1000 µs (falling edge)
Suitable for
Safety functions
Input current
4 - 20 mA
Power consumption
0.5 W
Supply voltage at DC - max
28.8 V
Supply voltage at DC - min
19.2 V

Export product specification