Download document () of 20
We make what matters work*

EP-500020

Eaton xEnergy Main LV switchgear Section wide door, closed, HxW=450x1350mm, IP55 Special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
EP-500020
Product Length/Depth
29 mm
Product Height
540 mm
Product Width
1342 mm
Product Weight
18.21 kg
Compliances
RoHS conform
CE Marked

Export product specification