Download document () of 20
We make what matters work*

EP-500029

Eaton xEnergy Main LV switchgear Front cover, 2xNZM4, 3p, fixed mounting, width 800mm, trip unit,grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
EP-500029
EAN
9010653002543
Product Length/Depth
100 mm
Product Height
640 mm
Product Width
792 mm
Product Weight
15 kg
Compliances
RoHS conform
CE Marked

Export product specification