Download document () of 20
We make what matters work*

EP-500071

XMW-OC-100-Q35-2M . Male & Female part of 100A outgoing connector Module 16-35mm², 2P, Size 2

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
EP-500071
EAN
9010653002468
Product Length/Depth
86 mm
Product Height
35 mm
Product Width
30 mm
Product Weight
0.14 kg
Compliances
CE Marked
RoHS conform

Export product specification