Download document () of 20
We make what matters work*

EP-500730

NZM3-XMS . Spare Fixing screws NZM3

General specifications

Product Name
Eaton Moeller series NZM - Molded case circuit breaker
Catalog Number
EP-500730
EAN
9010653028383
Product Length/Depth
150 mm
Product Height
10 mm
Product Width
100 mm
Product Weight
0.021 kg
Compliances
RoHS conform

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.