Download document () of 20
We make what matters work*

EP-500751

NZM3-XFC* . Spare front cover N3/NZM3 3P

General specifications

Product Name
Eaton Moeller series NZM - Molded case circuit breaker
Catalog Number
EP-500751
Product Length/Depth
233 mm
Product Height
170 mm
Product Width
128 mm
Product Weight
0.094 kg
Compliances
RoHS conform

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.