Download document () of 20
We make what matters work*

EP-501075
EVGK-3PHAS/6MODUL

EVGK-3PHAS/6MODUL, EVGK busbar fork, 3-phase, L1 - L2 - L3, shortenable version with end caps included, 6 module units, 10 mm²

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
EP-501075
EAN
9010653035190
Product Length/Depth
106 mm
Product Height
28.5 mm
Product Width
15 mm
Product Weight
0.036 kg
Certifications
CE

Product specifications

Features
Insulated
Can be cut to size
Electric connection type
Fork
Cross section
10 mm²
Number of modular spacings
6
Number of phases
3
Pitch dimensions
17.8 mm
Rated operating voltage (Ue) - max
415 V
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
63 A
Number of poles
Three-pole
Color
Grey
Rated conditional short-circuit current (Iq)
25 kA
Suitable for
2 devices

Export product specification