I-72/6R-4-SBS-F . I-Box structured wiring enclosure Generation 2, SideBySide, 6-row, 12 modules per row, depth 106 mm, flush-mounted design
| Product Name |
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
|
| Catalog Number |
EP-501124
|
| EAN |
9010653036463
|
| Product Length/Depth |
115.7 mm
|
| Product Height |
880.4 mm
|
| Product Width |
591.4 mm
|
| Product Weight |
13.7 kg
|
| Certifications |
CE
|
| Features |
EMC-version
Earthing terminal block Signal passing door |
| Fitted with: |
Mounting plate
|
| Enclosure material |
Steel
|
| Built-in height |
835 mm
|
| Built-in width |
550 mm
|
| Built-in depth |
106 mm
|
| Closure type |
Other
|
| Cover/door model |
Closed
|
| Cover/door type |
Door
Double |
| RAL-number |
9016
|
| Width in number of modular spacings |
12
|
| Color |
White
|
| Number of rows |
6
|
| Degree of protection |
IP30
|
| Functions |
Extension possible
Sealable |
| Mounting method |
Flush mounted (plaster)
Hollow wall DIN-rail |
| Internal depth |
94 mm
|
| Number of openings for socket outlets |
0
|