IU-48/2R-4-OVU . I-Box base frame Generation 2, OverUnder, 2-row, used for built-in depth 83 - 106 mm, project form of delivery
| Product Name |
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
|
| Catalog Number |
EP-501158
|
| EAN |
9010653036807
|
| Product Length/Depth |
548 mm
|
| Product Height |
879.2 mm
|
| Product Width |
113 mm
|
| Product Weight |
6.8 kg
|
| Certifications |
CE
|
| Accessory/spare part type |
Other
Spare part |