IU-96/4R-6-OVU . I-Box base frame Generation 2, OverUnder, 4-row, used for built-in depth 150 mm, project form of delivery
| Product Name |
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
|
| Catalog Number |
EP-501162
|
| EAN |
9010653036845
|
| Product Length/Depth |
548 mm
|
| Product Height |
1129.2 mm
|
| Product Width |
157 mm
|
| Product Weight |
9.2 kg
|
| Certifications |
CE
|
| Accessory/spare part type |
Other
Spare part |