Download document () of 20
We make what matters work*

EP-501167

SDF-48/2R-4-OVU-F . I-Box single door frame Generation 2, OverUnder, 2-row, used for built-in depth 106 mm, flush-mounted version, project form of delivery

General specifications

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
EP-501167
EAN
9010653037293
Product Length/Depth
26.7 mm
Product Height
927.6 mm
Product Width
591.4 mm
Product Weight
4 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Door
Spare part

Export product specification