Download document () of 20
We make what matters work*

EP-501385
EP52MP-ECOM

Eaton xEnergy Basic LV systems Low voltage switchgear ECOM mounting unit, WxH=500x300mm, completely shrouded metal chassis (IP2XC) incl. plastic mounting plate and EP cover, for installation of active devices in the distributor

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-501385
EAN
9010653042907
Product Length/Depth
125 mm
Product Height
300 mm
Product Width
500 mm
Product Weight
3 kg
Certifications
CE

Product specifications

Fitted with:
Cover
Mounting plate
Built-in depth
100 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.