Download document () of 20
We make what matters work*

EP-501503
F3A-2K-M50/16-2

Eaton xEnergy Basic LV systems Low voltage switchgear - Flange plate 2-component-plastic, up to IP66, metrical entries, 2xM16, 12xM20, 2xM40/25, 2xM50/32

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-501503
EAN
9010653053224
Product Length/Depth
140 mm
Product Height
25 mm
Product Width
230 mm
Product Weight
0.2 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory CS
Accessory exterior fitting
Special features
Blind flange with knock-outs, RAL 7035, compound of polyamide (PA) and thermoplastic elastomer (TPE)
Type
Accessory xEnergy series
Features
Pre-stamping
Accessory/spare part type
Flanges
Number of connector holes
18
Suitable for nominal thread (PG) - max
50
Suitable for nominal thread (PG) - min
16
Surface finishing
RAL 7035, light gray
Degree of protection
IP66
Other
Surface protection
Untreated
Shape
Straight
Material
Plastic
Model
Cable screw gland
Thread type
Metric
Thickness
4 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.