Download document () of 20
We make what matters work*

EP-501966

PV-Surge protection device, 1000V, class 2 tested

General specifications

Product Name
Eaton xPole SPPVR surge protection device
Catalog Number
EP-501966
EAN
9010653062875
Product Length/Depth
104 mm
Product Height
60 mm
Product Width
54 mm
Product Weight
0.28 kg
Compliances
RoHS conform
Certifications
CE

Product specifications

Features
Category type 2
Frame
3 modular spacing
Degree of protection
IP20
Mounting method
DIN rail (top hat rail) 35 mm
Voltage protection level (L-N)
2.5 KV
Signalling at the device
Optic
System configuration type
DC
Type
DC overvoltage protection Surge arrester
Special features
Pluggable
Application
Open areas Residential buildings Utility buildings
Ambient operating temperature - max
85 °C
Ambient operating temperature - min
-40 °C
Conductor cross section (flexible, fine-strand) - max
25 mm²
Conductor cross section (flexible, fine-strand) - min
25 mm²
Conductor cross section (solid, solid-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - min
35 mm²
Continuous voltage at DC - max
1000 V
Discharge surge current (8/20) - max
40 kA
Nominal discharge surge current (8/20)
20 kA
Nominal voltage at DC
1000 V
Number of conductors without earthing
2
PV-voltage - max
1000 V
Short-circuit breaking capacity (ISCCR)
9 kA
Voltage protection level
3.9 KV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.