Download document () of 20

EP-501985

Photovoltaic DC string box, 2x IN + 2x OUT, PKZ-SOL, SPD Type2, direct connection, IKA-1/18, indoor only

General specifications

Product Name
Eaton xComfort IKA SOLAR photovoltaic DC stringbox
Catalog Number
EP-501985
EAN
9010653063872
Product Length/Depth
148 mm
Product Height
323 mm
Product Width
418 mm
Product Weight
4.742 kg
Certifications
IEC 61439-2 Annex DD

Product specifications

Number of inputs
2
Input voltage DC - max
900 V
String protection
2-pole
Material
Plastic
Impact strength
IK10
Fuse type
Other
For fuse size
Other
Communications protocol
Other
Communication bus
Other
Monitoring function
No
Operating temperature - min
-5 °C
Operating temperature - max
40 °C
Input current per string - max
20 A
Output current - max
20 A
Color
Gray
Number of conduit inlets
5
Type of inlet
Gland nut
Number of string inputs
2
Degree of Protection
IP65
Fitted with:
Grounding connection
Switch disconnector
DC String circuit-breaker
20 A
Rated operational voltage (Ue)
900 V
Rated current Inc of a circuit
20 A
Rated diversity factor (RDF)
1
Voltage protection level
3.8 KV
Discharge current In (8/20 µs)
20 kA
Discharge current Itotal (8/20 µs) - max.
40 kA
Number of rows
1
Number of module space units per row
18
Ambient air temperature - min.
-5 °C
Ambient air temperature - max.
40 °C
Ambient air temperature (daily average) - max.
35 °C
Height of enclosure
286 mm
Width of enclosure
418 mm
Length/depth of enclosure
145 mm
Switchgear assembly
PVA
PV string on inverter input
2 x IN + 2 x OUT
DC Surge arrester
Type 2
DC Generator switch
DC-21A
Protection class
II (totally insulated)
Rated current InA of the switchgear assembly
2 x 20 A
Connection type
direct to devices
Conductor cross section
PE: 16 - 25 mm²
min./max.: 6 mm²
Delivery condition
Ready to connect
Mounting method
Surface mounting
Enclosure material
ABS (plastic)
Cover/door color
Transparent
Location type
Indoor installation
Relative humidity (Indoor installation) - max
70% (+30°C)
57% (+40°C)
95% (-5°C - +30°C)
Relative humidity (Outdoor installation) - max
0%
Number of supported MPP trackers
2
Number of inputs per MPP tracker
1
Number of outputs per MPP tracker
1

Export product specification