Knowledge Search
Download document () of 20
We make what matters work*

EP833

Eaton Crouse-Hinds series Pauluhn EP833 snap switch, 15A, Two-pole, With switch, Brass, Surface mount, Spring loaded single-throw, 120 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn EP833 snap switch
Catalog Number
EP833
UPC
662276390959
Product Length/Depth
4.94 in
Product Height
4.94 in
Product Width
5.63 in
Product Weight
10.3 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Ingress protection (IP) ratings
IP66

Product specifications

Enclosure type
With switch
Amperage Rating
15A
Voltage rating
120 Vac
Configuration
Two-pole
Material
Brass
Type
Spring loaded single-throw
Special features
Surface mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.