Knowledge Search
Download document () of 20
We make what matters work*

EPC30A

Eaton Crouse-Hinds series Pauluhn EP globe and guard, Medium base, 50/60 Hz, Clear tempered glass globe, With cast copper-free aluminum guard, Incandescent, Copper-free aluminum, A-19 max. lamp size, Ceiling mount, 250 Vac, 100W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn EP globe and guard
Catalog Number
EPC30A
UPC
662276391123
Product Length/Depth
6.25 in
Product Height
12.5 in
Product Width
6.25 in
Product Weight
8 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Material
Copper-free aluminum
Mounting Method
Ceiling
Wattage
100W
Lamp type
Incandescent
Lamp size - max
A-19
Base type
Medium
Guard type
With cast guard
Voltage rating
250 Vac
Frequency rating
50/60 Hz
Globe color
Clear
Globe material
Tempered glass
Guard material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.