Knowledge Search
Download document () of 20
We make what matters work*

EPCS2214B

Eaton Crouse-Hinds series Pauluhn EPCS snap switch, 20A, 3-way, With switch, 1/2" NPT entry, Brass, Single-gang, Surface mount, Dead end, 120-277 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn EPCS snap switch
Catalog Number
EPCS2214B
UPC
662276391369
Product Length/Depth
3.75 in
Product Height
6.38 in
Product Width
4.88 in
Product Weight
12.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Ingress protection (IP) ratings
IP66

Product specifications

Enclosure type
With switch
Amperage Rating
20A
Voltage rating
120-277 Vac
Number of gangs
Single-gang
Style
Dead end
Entry size
1/2" NPT
Material
Brass
Special features
Surface mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.